??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC VA04-0000-10-054-VX8350-020
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC VA04-0000-10-054-VX8350-020
VERF
Availability
Available
BC
Order code
BCC04W9
TC
Artikelbezeichnung
BCC VA04-0000-10-054-VX8350-020
PX
Product view
52354_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = A, DIN-0°/180°-Valve connector, angled, 4-pin, Cable = PVC gray, 2 m, Number of conductors = 3, Conductor cross-section = 0.50 mm², Cable temperature, fixed routing = -40...105 °C, Cable temperature, flexible routing = -5...105 °C, Operating voltage Ub = 230 VDC / 230 VAC, Rated current (40 °C) = 6.0 A, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.